Short description
| Illumination | Machine vision backlight |
General information
| System requirements | |
| Automation Studio | 4.7.2 or later |
| Automation Runtime | C4.7.2 or later |
| Cooling | Passive |
| Status indicators | Module status, Error, Link1, Link2 |
| Diagnostics | Yes, using LED "Status" and software |
| Undervoltage detection | No |
| Reverse polarity protection | Yes |
| Certification | CE |
Module power supply
| Connection | M12, 8-pin, Y-coded |
| Nominal voltage | 24 VDC -15% / +20%, SELV/PELV |
| Max. output current | 4 A / line (for forwarding) |
Interfaces
Integrated LED lighting
LED lens
| Type 0 - Without LED lens | Yes |
| Front glass (cover) |
Plastic polarizing filter Plastic diffuser Plastic collimator |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Face-up | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Maximum | 5000 m |
| Pollution degree per EN 60664-1 | 2 |
| Overvoltage category per EN 60664-1 | II |
| Degree of protection per EN 60529 | IP51 |
Material number:
VSLBXXXXX.XXXP-000Description:
Smart Backlight for machine vision applications
Mandatory Accessories
Cable accessories
| VAC0YC020 | IP20 POWERLINK M12 hybrid distributor |
Threaded Caps
| X67AC0M12 | X67 M12 threaded caps, 50 pcs. |
Optional Accessories
Cable accessories
| VAC0YC067 | IP67 POWERLINK M12 hybrid distributor |
Cables
| VCA0Y01.0020 | POWERLINK hybrid cable, 2 m, connector: Straight |
| VCA0Y01.0050 | POWERLINK hybrid cable, 5 m, connector: Straight |
| VCA0Y01.0100 | POWERLINK hybrid cable, 10 m, connector: Straight |
| VCA0Y01.0150 | POWERLINK hybrid cable, 15 m, connector: Straight |
| VCA0Y01.0200 | POWERLINK hybrid cable, 20 m, connector: Straight |
| VCA0Y01.0300 | POWERLINK hybrid cable, 30 m, connector: Straight |
| VCA0Y11.0020 | POWERLINK hybrid cable, 2 m, connector: Angled |
| VCA0Y11.0050 | POWERLINK hybrid cable, 5 m, connector: Angled |
| VCA0Y11.0100 | POWERLINK hybrid cable, 10 m, connector: Angled |
| VCA0Y11.0150 | POWERLINK hybrid cable, 15 m, connector: Angled |
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Data Act - Vision - Connected Product Information Notice | PDF / 86 KB | |
| EU Declaration Machine Vision System | PDF / 192 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Smart Light User's Manual | PDF / 5 MB |