General information
| Cable cross section | 1x 4x 0.14 mm² + 4x 0.34 mm² |
| Durability | Oil resistance per VDE 0472 Part 803 test type B |
| Certification | UL AWM Style 20963, 80°C, 30 V, E63216 |
Cable construction
| Supply lines | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | White/Green, brown/green, blue, white |
| Variant | Tinned copper stranded wire |
| Cross section | 0.34 mm² |
| Shield | No |
| Stranding | No |
| Signal line | |
| Quantity | 4 |
| Wire insulation | Special thermoplastic material |
| Wire colors | Yellow, gray, pink, violet |
| Variant | Tinned copper stranded wire |
| Cross section | 0.14 mm² |
| Shield | No |
| Stranding | All 4 wires together |
| Cable stranding | With terminating foil shield |
| Cable shield | Copper/Tin braiding |
| Outer jacket | |
| Material | PUR |
| Color | Green |
| Labeling | Heidenhain UR AWM style 20963 80°C 30 V E63216 |
Electrical properties
| Test voltage | |
| Wire - Wire | 0.5 kV |
| Wire - Shield | 0.5 kV |
| Conductor resistance | |
| Supply lines | ≤55 Ω/km |
| Signal line | ≤134 Ω/km |
| Insulation resistance | >200 MΩ/km |
Ambient conditions
| Temperature | |
| Moving | -10 to 80°C |
| Static | -40 to 80°C |
Mechanical properties
| Dimensions | |
| Length | 2 m |
| Diameter | 6 mm ±0.25 mm |
| Bend radius | |
| Single bend | ≥20 mm |
| Moving | ≥75 mm |
| Drag chain data | |
| Acceleration | <60 m/s² |
| Flex cycles | ≥3,000,000 |
| Velocity | ≤4 m/s |
| Weight | 0.08 kg/m |
Material number:
80CM02004.25-01Description:
SSI encoder cable, length 2 m, 4x 0.14 mm², 4x 0.34 mm², 8-pin connector on the motor side, 9-pin DSUB connector on the drive side, can be used in cable drag chains, UL listed
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration ACOPOSmicro | PDF / 201 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet SSI encoder cable | PDF / 170 KB |