Gearbox
Number of gear stages 1
Gear ratio i 7
Nominal output torque T2N [Nm] 1300
Max. output torque T2max [Nm] 2080
Emergency switch-off torque T2stop [Nm] 2600
Idle torque [Nm] at 20°C and 3000 rpm 5.35
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 1200
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 850
Max. drive speed n1max [rpm] 6000
Max. backlash Jt [arcmin] 3
Reduced backlash Jt [arcmin] less than 1
Torsional rigidity Ct21 [Nm/arcmin] 130
Tilt tension C2K [Nm/arcmin] 0
Max. breakdown torque M2Kmax [Nm] 0
Max. radial force Frmax [N] for 30,000 h 18000
Max. radial force Frmax [N] for 20,000 h 21000
Max. axial force Famax [N] for 30,000 h 18500
Max. axial force Famax [N] for 20,000 h 21000
Operating noise LPA [dB(A)] 72
Efficiency at full load ŋ [%] 98
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP 65
Weight m [kg] 30.5
Moment of inertia J1 [kgcm2] 30.11
Material number:
8GP60-190hh007klmm
Description:
Coaxial PG, i = 007, 1 stage, IP 65;
Documentation Version (Date) Download
System overview planetary gearboxes PDF / 3 MB
General Version (Date) Download
8GP60 motor mounting instructions PDF / 499 KB

Please choose country and language

B&R Logo