Gearbox
Number of gear stages 2
Gear ratio i 15
Nominal output torque T2N [Nm] 110
Max. output torque T2max [Nm] 176
Emergency switch-off torque T2stop [Nm] 220
Idle torque [Nm] at 20°C and 3000 rpm 0.55
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 4000
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 3300
Max. drive speed n1max [rpm] 10000
Max. backlash Jt [arcmin] 5
Reduced backlash Jt [arcmin] less than 1
Torsional rigidity Ct21 [Nm/arcmin] 10
Tilt tension C2K [Nm/arcmin] 0
Max. breakdown torque M2Kmax [Nm] 0
Max. radial force Frmax [N] for 30,000 h 4800
Max. radial force Frmax [N] for 20,000 h 5500
Max. axial force Famax [N] for 30,000 h 5700
Max. axial force Famax [N] for 20,000 h 6400
Operating noise LPA [dB(A)] 60
Efficiency at full load ŋ [%] 95
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP 65
Weight m [kg] 4.2
Moment of inertia J1 [kgcm2] 0.95
Material number:
8GP60-090hh015klmm
Description:
Coaxial PG, i = 015, 2-stage, IP65
Documentation Version (Date) Download
System overview planetary gearboxes PDF / 3 MB
General Version (Date) Download
8GP60 motor mounting instructions PDF / 499 KB

Please choose country and language

B&R Logo