Gearbox
Number of gear stages 1
Gear ratio i 10
Nominal output torque T2N [Nm] 22
Max. output torque T2max [Nm] 35
Emergency switch-off torque T2stop [Nm] 75
Idle torque [Nm] at 20°C and 3000 rpm 1.2
Max. average drive speed n1N50% [rpm] at 50% T2N and S1 2400
Max. average drive speed n1N100% [rpm] at 100% T2N and S1 2250
Max. drive speed n1max [rpm] 16000
Max. backlash Jt [arcmin] 5
Reduced backlash Jt [arcmin] less than 0
Torsional rigidity Ct21 [Nm/arcmin] 2
Tilt tension C2K [Nm/arcmin] 0
Max. breakdown torque M2Kmax [Nm] 0
Max. radial force Frmax [N] for 30,000 h 2700
Max. radial force Frmax [N] for 20,000 h 2700
Max. axial force Famax [N] for 30,000 h 3700
Max. axial force Famax [N] for 20,000 h 4300
Operating noise LPA [dB(A)] 66
Efficiency at full load ŋ [%] 96
Min. operating temperature BTempmin [°C] -25
Max. operating temperature BTempmax [°C] 90
Mounting orientation Any
Degree of protection IP 65
Weight m [kg] 3
Moment of inertia J1 [kgcm2] 0.516
Material number:
8GA75-070hh010klmm
Description:
Angular PG HW, i = 010, 1-stage, IP 65
Optional Accessories
Accessories 8GA75
8GA75-070-ZSR18-0 Shrink disc (1 piece), inner diameter 18 mm, 4 clamping screws
Documentation Version (Date) Download
8GA75 shrink disc mounting instructions PDF / 273 KB
System overview planetary gearboxes PDF / 3 MB
General Version (Date) Download
Mounting position angled gear box PDF / 110 KB

Please choose country and language

B&R Logo