General information
| Short description |
Fuse set for 8CVE connection box: 20x fuses for 24 VDC outputs Type: Blade fuse per UL/CSA Rated current: 7.5 A Tripping characteristic: Fast-acting |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Mechanical properties
| Weight | 35 g |
Material number:
8CXS001.0002-00Description:
ACOPOSremote fuse set: 20x blade fuse 7.5 A, fast-acting
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOSremote | PDF / 241 KB | |
| EU Declaration Servos ACOPOSremote | PDF / 180 KB | |
| UK Declaration Servos ACOPOSremote | PDF / 109 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8CXS001.0002-00 | PDF / 470 KB | |
| Decentralized Motion Control User's Manual | PDF / 68 MB |