General information
| Short description | 8-pin signal connector, for motor cables with speedtec or standard connectors size 1.5 |
Mechanical properties
| Dimensions | |
| Length | 109.5 mm |
| Diameter | ø 48 mm |
| Weight | 548 g |
Material number:
8BXC001.0000-00Description:
8-pin signal connector, for motor cables with speedtec or standard connectors size 1.5
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BXC001.0000-00 | PDF / 230 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8BXC001.0000-00 | ZIP / 237 KB |