General information
| Short description | Push-in terminal block set for 8B0C0320Hx00.B00-1 ACOPOSmulti modules: 1x 8TB4104.228P-10, 1x 8TB2112.2210-00, 1x 8TB2104.2210-00, 1x 8TBB104.221A-00 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Mechanical properties
| Weight | 62.7 g |
Material number:
8BZ0C032000.0B0-1CDescription:
Push-in terminal block set for 8B0C0320Hx00.B00-1 ACOPOSmulti modules: 1x 8TB4104.228P-10, 1x 8TB2112.2210-00, 1x 8TB2104.2210-00, 1x 8TBB104.221A-00
| Certificates | Version (Date) | Download |
|---|---|---|
| UK Declaration Servos ACOPOSmulti_8BVx1650Hxxx.000_8BVx1650Hxxx.004 | PDF / 110 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BZ0C032000.0B0-1C | PDF / 65 KB |