General information
| Short description | ACOPOSmulti shield component set: 1 ACOPOSmulti holding plate SK14-20, 1 shield connection clamp SK20 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Weight | 55.4 g |
Material number:
8SCS010.0000-00Description:
ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK14-20, 1x shield connection clamp SK20
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8SCS010.0000-00 | PDF / 130 KB |