General information
| Certifications | |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Housing | |
| Material | Zinc die-casting, nickel-plated |
| Dimensions | |
| Width | 35 mm |
| Height | 35 mm |
| Depth | 6.5 mm |
| Weight | 28 g |
| Gasket | FKM |
Material number:
8BXC014.0000-00Description:
Metal flange for feeding a series 615/915 connector through a control cabinet panel, front or rear panel installation possible
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8BXC014.0000-00 | PDF / 5 MB |