General information
Short description ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 20 A, high-speed
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Mechanical properties
Weight 41 g
Material number:
8BXS001.0000-00
Description:
ACOPOSmulti fuse set: 2x fuse 14 x 51 mm, 20 A, high-speed

Please choose country and language

B&R Logo