General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cURus E225616 Power conversion equipment |
Motor
| Nominal speed nN [rpm] | 1200 |
| Number of pole pairs | 5 |
| Nominal torque Mn [Nm] | 2 |
| Nominal power PN [W] | 251 |
| Nominal current IN [A] | 6.06 |
| Stall torque M0 [Nm] | 2 |
| Stall current I0 [A] | 6.06 |
| Maximum torque Mmax [Nm] | 4.92 |
| Maximum current Imax [A] | 15.7 |
| Maximum speed nmax [rpm] | 6600 |
| Torque constant KT [Nm/A] | 0.33 |
| Voltage constant KE [V/1000 rpm] | 19 |
| Stator resistance R2ph [Ω] | 0.54 |
| Stator inductance L2ph [mH] | 0.8 |
| Electrical time constant tel [ms] | 1.555 |
| Thermal time constant ttherm [min] | 34 |
| Moment of inertia J [kgcm2] | 1.6 |
| Weight without brake m [kg] | 2.71 |
| Max. permissible output torque MKN [Nm] | 12.4 |
| Max. permissible peak torque MKmax [Nm] | 39.4 |
Holding brake
| Holding torque of brake MBr [Nm] | 3.2 |
| Mass of brake [kg] | 0.57 |
| Moment of inertia of brake JBr [kgcm2] | 0.38 |
Gearbox
| Number of gear stages | 1 |
| Gear ratio i | 8 |
| Nominal output torque T2N [Nm] | 50 |
| Max. output torque T2max [Nm] | 80 |
| Emergency switch-off torque T2stop [Nm] | 100 |
| Max. average drive speed n1N50% [rpm] at 50% T2N and S1 | 4000 |
| Max. average drive speed n1N100% [rpm] at 100% T2N and S1 | 4000 |
| Max. backlash Jt [arcmin] | 7 |
| Torsional rigidity Ct21 [Nm/arcmin] | 8.4 |
| Max. radial force Frmax [N] for 30,000 h | 650 |
| Max. radial force Frmax [N] for 20,000 h | 750 |
| Max. axial force Famax [N] for 30,000 h | 900 |
| Max. axial force Famax [N] for 20,000 h | 1000 |
| Operating noise LPA [dB(A)] | 60 |
| Efficiency at full load ŋ [%] | 96 |
| Weight m [kg] | 1.32 |
| Moment of inertia J1 [kgcm2] | 0.027 |
Material number:
8D1B33.eBgBHFk00-1Description:
8D1B with gearbox 8GM40, gear ratio 8, stages 1, nominal speed 1200 rpm
Mandatory Accessories
Closure caps
| 8F1X0A.00001000K-1 | 30x blind plug caps for connectors X1A/X1B on ACOPOStrak 8F1I segments or X3A/X3B on ACOPOSmotor Compact 8D1 |
Threaded caps
| X67AC0M08 | X67 M8 threaded caps, 50 pcs. |
Optional Accessories
8D1 / 8D1 connection cables
| 8D1CH0001.11110-0 | ACOPOSmotor compact power cable, length 1 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains |
| 8D1CH0002.11110-0 | ACOPOSmotor compact power cable, length 2 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains |
| 8D1CH0003.11110-0 | ACOPOSmotor compact power cable, length 3 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains |
| 8D1CH0005.11110-0 | ACOPOSmotor compact power cable, length 5 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains |
| 8D1CH0010.11110-0 | ACOPOSmotor compact power cable, length 10 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains |
| 8D1CH0015.11110-0 | ACOPOSmotor compact power cable, length 15 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains |
| 8D1CH00X5.11110-0 | ACOPOSmotor compact power cable, length 0.48 m, 1x 9-pin female hybrid connector, 1x 9-pin male hybrid connector, can be used in cable drag chains |
Sensor cables
| X67CA0D40.0020 | M8 sensor cable, 2 m |
| X67CA0D40.0050 | M8 sensor cable, 5 m |
| X67CA0D40.0100 | M8 sensor cable, 10 m |
| X67CA0D40.0150 | M8 sensor cable, 15 m |
| X67CA0D40.0200 | M8 sensor cable, 20 m |
| X67CA0D50.0020 | M8 sensor cable, angled, 2 m |
| X67CA0D50.0050 | M8 sensor cable, angled, 5 m |
| X67CA0D50.0100 | M8 sensor cable, angled, 10 m |
| X67CA0D50.0150 | M8 sensor cable, angled, 15 m |
| X67CA0D50.0200 | M8 sensor cable, angled, 20 m |
Supply cables
| 8D1CH0003.11120-0 | ACOPOSmotor compact power supply cable, length 3 m, 2x 2.5 mm² + 1x (4x 0.34 mm²) + 1x (2x 0.34 mm²) + 1x 0.34 mm² + PA pipe 2.0 mm / 1.0 mm, 1x 9-pin female hybrid connector, can be used in cable drag chains |
| 8D1CH0005.11120-0 | ACOPOSmotor compact power supply cable, length 5 m, 2x 2.5 mm² + 1x (4x 0.34 mm²) + 1x (2x 0.34 mm²) + 1x 0.34 mm² + PA pipe 2.0 mm / 1.0 mm, 1x 9-pin female hybrid connector, can be used in cable drag chains |
| 8D1CH0010.11120-0 | ACOPOSmotor compact power supply cable, length 10 m, 2x 2.5 mm² + 1x (4x 0.34 mm²) + 1x (2x 0.34 mm²) + 1x 0.34 mm² + PA pipe 2.0 mm / 1.0 mm, 1x 9-pin female hybrid connector, can be used in cable drag chains |
| 8D1CH0015.11120-0 | ACOPOSmotor compact power supply cable, length 15 m, 2x 2.5 mm² + 1x (4x 0.34 mm²) + 1x (2x 0.34 mm²) + 1x 0.34 mm² + PA pipe 2.0 mm / 1.0 mm, 1x 9-pin female hybrid connector, can be used in cable drag chains |