Material Number Description
8ECH0002.13140-0 Cable extension for 4 mm² hybrid motor cable with speedtec connector size 1, length 2 m, can be used in cable drag chains
8ECH0003.13140-0 Cable extension for 4 mm² hybrid motor cable with speedtec connector size 1, length 3 m, can be used in cable drag chains
8ECH0005.13140-0 Cable extension for 4 mm² hybrid motor cable with speedtec connector size 1, length 5 m, can be used in cable drag chains
8ECH0006.13140-0 Cable extension for 4 mm² hybrid motor cable with speedtec connector size 1, length 6 m, can be used in cable drag chains
8ECH0007.13140-0 Cable extension for 4 mm² hybrid motor cable with speedtec connector size 1, length 7 m, can be used in cable drag chains
8ECH0008.13140-0 Cable extension for 4 mm² hybrid motor cable with speedtec connector size 1, length 8 m, can be used in cable drag chains
8ECH0010.13140-0 Cable extension for 4 mm² hybrid motor cable with speedtec connector size 1, length 10 m, can be used in cable drag chains
8ECH0015.13140-0 Cable extension for 4 mm² hybrid motor cable with speedtec connector size 1, length 15 m, can be used in cable drag chains
8ECH0020.13140-0 Cable extension for 4 mm² hybrid motor cable with speedtec connector size 1, length 20 m, can be used in cable drag chains
8ECH0025.13140-0 Cable extension for 4 mm² hybrid motor cable with speedtec connector size 1, length 25 m, can be used in cable drag chains

Please choose country and language

B&R Logo