General information
Cable cross section 4x 4 mm² + 2x 1 mm² + 2x 24 AWG
Durability Oil resistance per EN 50363-10-2
Certification E356538 cURus AWM STYLE 21209 90°C 1000 V - AWM I/II A/B 90°C 1000 V FT1 YY/WW
Certifications
CE Yes
UKCA Yes
Cable construction
Power lines
Quantity 4
Wire insulation PP
Wire colors Black U/L1/C/L+, black V/L2, black W/L3/D/L, yellow/green
Variant Copper stranded wire
Cross section 4 mm²
Shield No
Stranding No
Supply lines
Quantity 2
Wire insulation PP
Wire colors White, black
Variant Copper stranded wire
Cross section 1 mm²
Shield Shielded tinned wires with copper braiding, optical coverage ≥90%
Stranding Sheathing with fleece tape, overlap ≥25%
Signal line
Quantity 2
Wire insulation PP
Wire colors Blue, white
Variant 2x copper stranded wire
Cross section 2x 24 AWG
Shield Tinned copper braiding, optical coverage >85% and foil shield
Stranding Two insulated wires are twisted into a pair.
Cable stranding With filler elements and foil shield
Cable shield Tinned copper braiding, optical coverage >85% and foil shield
Outer jacket
Material PUR
Color Orange, similar to RAL 2003 flat
Labeling B&R (4G4.0+1x (2x1.0) + ((2xAWG24))) | E356538 |( ) cURus AWM STYLE 21209 90°C 1000 V - AWM I/II A/B 90°C 1000 V FT1 | YY/WW
Connector
Type 8-pin female speedtec hybrid motor connector
Mating cycles <500
Contacts 8
Additional connectors 8-pin male Mini I/O encoder connector
Mating cycles: <1500
Contacts: 8
Degree of protection per EN 60529: IP30 when connected
Degree of protection per EN 60529 IP66/67 when connected
Electrical properties
Test voltage
Wire - Wire 4 kV
Wire - Shield 4 kV
Conductor resistance
Power lines ≤4.95 Ω/km
Supply lines ≤19.5 Ω/km
Signal line ≤84.2 Ω/km
Insulation resistance ≥2000 MΩ x km
Current-carrying capacity per DIN VDE 0298 part 4, table 11
Wall mounting 30 A
Installed in conduit or cable duct 30 A
Installed in cable tray 30 A
Ambient conditions
Temperature
Moving -40°C to +90°C
Static -50°C to +90°C
Mechanical properties
Dimensions
Length 3 m
Diameter 16.20 ±0.30 mm
Bend radius
Single bend >48.6 mm
Moving ≥121.5 mm
Drag chain data
Acceleration Max. 50 m/s² (depends on the length of the travel path)
Flex cycles ≤3,000,000
Velocity Max. 300 m/min
Weight 1.383 kg
Material number:
8ECH0003.1D42C-0
Description:
ACOPOS P3 hybrid motor cable EnDat 3, length 3 m, 4x 4 mm² + 2x 1 mm² + 2x 24 AWG, speedtec 8-pin female motor connector size 1, Mini I/O 8-pin male connector, can be used in cable drag chains
Documentation Version (Date) Download
Datasheet 8ECH0003.1D42C-0 PDF / 525 KB

Please choose country and language

B&R Logo