General information
Cable cross section 4x 1.5 mm² + 2x 0.75 mm² + 2x 24 AWG
Durability Oil resistance per EN 50363-10-2
Listed E356538 cURus AWM STYLE 21209 90°C 1000 V - AWM I/II A/B 90°C 1000 V FT1 YY/WW
Certification
CE Yes
Cable construction
Power lines
Quantity 4
Wire insulation PP
Wire colors Black U/L1/C/L+, black V/L2, black W/L3/D/L, yellow/green
Design Copper stranded wire
Diameter 1.5 mm²
Shield No
Stranding No
Supply lines
Quantity 2
Wire insulation PP
Wire colors White, black
Design Tinned copper stranded wire
Diameter 0.75 mm²
Shield Tinned copper braiding, optical coverage >90% and foil shield
Stranding Sheathing with fleece tape, overlap ≥25%
Signal lines
Quantity 2
Wire insulation PP
Wire colors Blue, white
Design 2x copper stranded wire
Diameter 2x 24 AWG
Shield Tinned copper braiding, optical coverage >85% and foil shield
Stranding Two insulated wires are twisted into a pair.
Cable stranding With filler elements and foil shield
Complete shielding Tinned copper braiding, optical coverage >85% and foil shield
Outer sheathing
Material PUR
Color Orange, similar to RAL 2003 flat
Labeling B&R (4G1.5+1x (2x0.75) + ((2xAWG24))) E356538 cURus AWM STYLE 21209 90°C 1000 V - AWM I/II A/B 90°C 1000 V FT1 YY/WW
Connector
Type 8-pin female speedtec hybrid motor connector
Connection cycles <500
Contacts 8
Additional connectors 8-pin male Mini I/O encoder connector
Mating cycles: <1500
Contacts: 8
Degree of protection per EN 60529: IP30 when connected
EN 60529 protection IP66/67 when connected
Electrical characteristics
Test voltage
Wire/Wire 4 kV
Wire/Shield 4 kV
Conductor resistance
Power lines ≤13.3 Ω/km
Supply lines ≤26 Ω/km
Signal lines ≤84 Ω/km
Insulation resistance ≥500 MΩ*km
Max. current load in accordance with IEC 60364-5-523 by installation type
Wall mounting 20.2 A
Installed in conduit or cable duct 17.8 A
Installed in cable tray 20.9 A
Environmental conditions
Temperature
Moving -40°C to +90°C
Static -50°C to +90°C
Mechanical characteristics
Dimensions
Length 3 m
Diameter 13.20 mm ±0.3 mm
Flex radius
Single bend >40.5 mm
Moving ≥101.25 mm
Drag chain data
Acceleration Max. 50 m/s² (depends on the length of the travel path)
Flex cycles ≤3,000,000
Speed Max. 300 m/min
Weight 0.72 kg
Material number:
8ECH0003.1B41C-0
Description:
ACOPOS P3 hybrid motor cable EnDat 3, length 3 m, 4x 1.5 mm² + 2x 0.75 mm² + 2x 24 AWG, Speedtec 8-pin female motor connector size 1, Mini I/O 8-pin male connector, can be used in cable drag chains
Documentation Version (Date) Download
Datenblatt 8ECH0003.1B41C-0 PDF / 232 KB

Please choose country and language

B&R Logo