General information
Short description 10 pcs. push-in terminal block 8TB3103.222A-20
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Mechanical properties
Dimensions
Width 170 mm
Height 20 mm
Depth 120 mm
Weight 152 g
Material number:
8TB3103.222A-201
Description:
3-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: PE RB- RB+, coding A: 000, 10 pcs.

Please choose country and language

B&R Logo