General information
Short description 10 pcs. push-in terminal block 8TB2104.2210-00
Certification
CE Yes
Mechanical characteristics
Dimensions
Width 170 mm
Height 20 mm
Depth 120 mm
Weight 67 g
Material number:
8TB2104.2210-001
Description:
4-pin push-in terminal block, 1-row, with locking mechanism, pitch: 5.08 mm, label 1: 4 3 2 1, 10 pcs.

Please choose country and language

B&R Logo