General information
| Short description | Push-in terminal block, 2-row, for 8EIXXXXXXXX.XXXX-1 servo drives |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E225616 Power conversion equipment |
Terminal block
| Note | Label 1: Numbered consecutively |
| Number of pins | 30 |
| Type of terminal block | Push-in spring connector |
| Cable type | Only copper wires (no aluminum wires!) |
| Pitch | 2.5 mm |
| Wire stripping length | 7 mm |
| Connection cross section | |
| AWG wire | 26 to 20 AWG |
| Wire end sleeves with plastic covering | 0.14 to 0.25 mm² |
| Single-wire | 0.14 to 0.5 mm² |
| Fine-stranded wires | 0.14 to 0.5 mm² |
| With wire end sleeve | 0.25 to 0.34 mm² |
Electrical properties
| Nominal voltage | 150 to 50 V (UL) |
| Nominal current | 6 A (UL) |
Mechanical properties
| Dimensions | |
| Width | 38.6 mm |
| Height | 10.5 mm |
| Depth | 15.9 mm |
| Weight | 7.9 g |
Material number:
8TB0230.221A-00Description:
30-pin push-in terminal block, 2-row, pitch: 2.54 mm, label 1: Numbered consecutively
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration Servos ACOPOS | PDF / 271 KB | |
| UK Declaration Servos ACOPOS | PDF / 109 KB | |
| UK Declaration Servos ACOPOSmulti_8BVx1650Hxxx.000_8BVx1650Hxxx.004 | PDF / 110 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8TB0230.221A-00 | PDF / 98 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP 8TB0230.221A-00 | ZIP / 2 MB |