General information
| Cable cross section | 5x 0.34 mm² |
Cable construction
| Power lines | |
| Quantity | 5 |
| Wire insulation | PVC |
| Wire colors | Black, brown, blue, gray, white |
| Cross section | 0.34 mm² |
| Shield | Yes |
| Stranding | Yes |
| Cable stranding | With filler elements and foil shield |
| Cable shield | Tinned copper braiding, optical coverage >85% and foil shield |
| Outer jacket | |
| Material | PUR/PVC |
Electrical properties
| Nominal current | Max. 4 A / contact |
| Connection voltage | Max. 60 V AC/DC |
Ambient conditions
| Temperature | |
| Moving | -10 to 70°C |
| Static | -20 to 90°C |
Mechanical properties
| Dimensions | |
| Length | 1 m |
| Diameter | 6.4 mm ±0.2 mm |
| Bend radius | ≥10x outer diameter |
| Drag chain data | |
| Acceleration | 5 m/s² |
| Flex cycles | Max. 2.5 million |
| Velocity | 2 m/s |
| Torque for connections | |
| M12 | 0.6 Nm |
Material number:
80CM01001.26-01Description:
Motor cable, length 1 m, 5x 0.34 mm², 4-pin male Molex connector on the motor side, M12 connector on the drive side, can be used in cable drag chains, UL listed
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet M12 motor cable | PDF / 213 KB |