General information
Solid-state drive
Endurance
| MLC flash memory | Yes |
| Compatibility |
SATA 3.0 compliant ACS-2 SSD Enhanced SMART ATA feature set Native Command Queuing (NCQ) |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
Ambient conditions
| Temperature | |
| Operation | 0 to 70°C |
| Storage | -55 to 95°C |
| Transport | -55 to 95°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
| Vibration | |
| Operation | 5 to 700 Hz: 2.17 g |
| Storage | 5 to 800 Hz: 3.13 g |
| Transport | 5 to 800 Hz: 3.13 g |
| Shock | |
| Operation | 1500 g, 0.5 ms |
| Storage | 1500 g, 0.5 ms |
| Transport | 1500 g, 0.5 ms |
| Elevation | |
| Operation | -300 to 12,192 m |
| Storage | -300 to 12,192 m |
| Transport | -300 to 12,192 m |
Mechanical properties
| Dimensions | |
| Width | 9.5 mm |
| Height | 69 mm |
| Depth | 100 mm |
| Weight | 78 g |
Vendor information
| Manufacturer | Intel |
| Manufacturer's product ID | SSDSC2CW180A3 |
Material number:
5MMSSD.0180-00Description:
- Replacement for 5AC801.SSDI-02 or 5AC901.CSSD-02 SSD drives
- Accessory for the APC510 (optional SSD for I/O board)
This 180 GB solid-state drive (SSD) drive can be used as a replacement part or accessory. The SSD is based on Multi Level Cell (MLC) technology.
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 510 User's manual | PDF / 11 MB | |
| Automation PC 910 Device number key | PDF / 627 KB |