General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T3C
Hard disk
Capacity 1 TB
Number of heads 4
Number of sectors 1,953,525,168
Bytes per sector 512 (logical) / 4096 (physical)
Cache 16 MB
Speed 5400 rpm ±0.2%
Startup time Typ. 3.5 s (from 0 rpm to read access)
Service life 5 years
MTBF 1,000,000 POH
S.M.A.R.T. support Yes
Interface SATA
Access time 5.6 ms
Supported transfer modes SATA II
Data transfer rate
Internal Max. 147 MB/s
To/From host Max. 150 Mbit/s (SATA I), max. 300 Mbit/s (SATA II)
Positioning time
Nominal (read access) 12 ms
Maximum (read access) 23 ms
Ambient conditions
Temperature
Operation 0 to 60°C
24-hour operation 0 to 60°C
Storage -40 to 70°C
Transport -40 to 70°C
Relative humidity
Operation 8 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation (continuous) 5 to 500 Hz: 0.25 g, no unrecoverable errors
Operation (occasional) 5 to 500 Hz: 0.5 g, no unrecoverable errors
Storage 10 to 500 Hz: 5 g, no unrecoverable errors
Transport 10 to 500 Hz: 5 g, no unrecoverable errors
Shock
Operation 400 g and 2 ms duration, no unrecoverable errors
Storage 1000 g and 2 ms duration, no unrecoverable errors
Transport 1000 g and 2 ms duration, no unrecoverable errors
Elevation
Operation -305 to 3,048 m
Storage -305 to 12,192 m
Mechanical properties
Dimensions
Width 9.5 mm
Height 69 mm
Depth 100 mm
Weight 115 g
Vendor information
Manufacturer Western Digital
Manufacturer's product ID WD10JUCT
Material number:
5MMHDD.1024-00
Description:
1 TB hard disk - SATA

Please choose country and language

B&R Logo