General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
Mechanical properties
| Housing | |
| Front cover | Dyed orange plastic (similar to Pantone 144C) |
| Material | Plastic |
| Dimensions | |
| Width | 65 mm |
| Height | 226 mm |
| Depth | 7.5 mm |
| Weight | Approx. 50 g |
Material number:
5ACCFF04.0000-000Description:
Front cover 0-slot APC4100 - Orange
Optional Accessories
Front covers
| 5ACCRPC4.FF00-000 | HMI APC4100 front cover set 0CS OR w/ logo |