General information
| LEDs |
Front: 1x RGB Ethernet: Link, Activity |
| B&R ID code | 0x34AF |
| Power button | No |
| Reset button | No |
| Certifications | |
| CE | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL | In preparation |
Controller
Display
| Type | TFT color |
| Diagonal | 15.6" |
| Colors | 16 million |
| Resolution | 1920 x 1080 |
| Viewing angles | |
| Horizontal |
Direction L / Direction R = 89° |
| Vertical |
Direction U / Direction D = 89° |
| Backlight | |
| Type | LED |
| Brightness | 350 cd/m2 |
| Half-brightness time | 40,000 h |
| Touch screen | |
| Type | Multi-touch |
| Technology | PCT (projected capacitive touch) |
| Surface | Glass |
| Screen rotation | Yes |
Interfaces
Operating conditions
| Degree of protection per UL 50 | Type 1, 4X indoor and type 12 |
| Degree of protection |
IP67 (requires suitable accessories) |
Ambient conditions
| Temperature | |
| Operation | -20 to 55°C |
| Storage | -20 to 70°C |
| Relative humidity | 5 to 85% |
| Vibration | |
| Operation (occasional) | ±50 g, 11 ms, 3 pulses per axis |
Mechanical properties
| Front | |
| Design | Black |
| Dimensions | |
| Width | 398.6 mm |
| Height | 248 mm |
| Depth | 26.5 mm |
| Weight | 4.0 kg |
Material number:
6PFT51.156C-10BDescription:
Power Panel FT51, 15.6" CPU and memory: ARM CPU (Cortex-A53, 1.6 GHz), 2 GB RAM, 512 MB onboard flash drive. Display and touch screen: 15.6", 1920 x 1080 (FHD) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x Ethernet 10/100 IEEE 802.3af (PoE) 1x USB 2.0 host Client software: Integrated service page, VNC client, embedded web browser.
Mandatory Accessories
Injectors
| 6COPFT.0000-00 | Power over Ethernet (PoE) injector for control cabinet installation Inputs - 1x network connection (RJ45) - 1x 24 VDC (terminal block) Outputs - 1x PoE (M22) |
| 6COPOE.0000-00 | Power over Ethernet (PoE) injector for top-hat rail installation Inputs - 1x network connection (RJ45) - 1x 24 VDC (terminal block) Outputs - 1x PoE (RJ45) |
Optional Accessories
Brackets
| 6ACCMA11.0100-000 | FT50/FT51 VESA bracket |
Flange
| 6ACCFL01.0301-000 | Flange for swing arm systems with a shaft diameter of 48 mm - suitable for FT50/FT51 panels from 15.6" - 21.5" or for wall mounting of all FT50/FT51 panels |
| 6ACCMA10.0001-000 | Flange for direct wall mounting - suitable for FT50/FT51 panels from 15.6" - 21.5" |
M22-Cables
| 6CAPFT.0030-00 | FT50/FT51 PoE cable - 3 m - M22/RJ45 |
| 6CAPFT.0030-01 | FT50/FT51 PoE cable - 3 m - 90° M22/RJ45 |
| 6CAPFT.0030-02 | FT50/FT51 PoE cable - 3 m (PoE) + 1 m (USB) - M22/RJ45, USB |
| 6CAPFT.0050-00 | FT50/FT51 PoE cable - 5 m - M22/RJ45 |
| 6CAPFT.0050-01 | FT50/FT51 PoE cable - 5 m - 90° M22/RJ45 |
| 6CAPFT.0050-02 | FT50/FT51 PoE cable - 5 m (PoE) + 1 m (USB) - M22/RJ45, USB |
| 6CAPFT.0050-03 | FT50/FT51 PoE cable - 5 m - M22/M22 |
Mounting Tools
| 5ACCRHMI.0016-000 | FT50/FT51 cable installation tool |
| 5ACCRHMI.0017-000 | HMI installation kit FT50/FT51 |
Other
| 6ACCMA11.0300-000 | FT50/FT51 table stand |
SDL3/SDL4/PoE cables
| 5CASD3.0010-00 | SDL3/SDL4/FT5x cable - 1 m - FT5x including Power over Ethernet |
| 5CASD3.0030-00 | SDL3/SDL4/FT5x cable - 3 m - FT5x including Power over Ethernet |
| 5CASD3.0050-00 | SDL3/SDL4/FT5x cable - 5 m - FT5x including Power over Ethernet |
| 5CASD3.0070-00 | SDL3/SDL4/FT5x cable - 7 m - FT5x including Power over Ethernet |
| 5CASD3.0100-00 | SDL3/SDL4/FT5x cable - 10 m - FT5x including Power over Ethernet |
| 5CASD3.0150-00 | SDL3/SDL4/FT5x cable - 15 m - FT5x including Power over Ethernet |
| 5CASD3.0200-00 | SDL3/SDL4/FT5x cable - 20 m - FT5x including Power over Ethernet |
| 5CASD3.0300-00 | SDL3/SDL4/FT5x cable - 30 m - FT5x including Power over Ethernet |
| 5CASD3.0500-00 | SDL3/SDL4/FT5x cable - 50 m - FT5x including Power over Ethernet |
| 5CASD3.0750-00 | SDL3/SDL4/FT5x cable - 75 m - FT5x including Power over Ethernet |
| 5CASD3.1000-00 | SDL3/SDL4/FT5x cable - 100 m - FT5x including Power over Ethernet |
USB accessories
| 5MMUSB.4096-02 | USB 3.0 flash drive 4096 MB SLC - Only for HMI products |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.12 HW Upgrade (6PFT51.156C-10B) | EXE / 537 KB | |
| V6.0 HW Upgrade (6PFT51.156C-10B) | EXE / 256 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel FT51 Model number key | PDF / 123 KB | |
| Power Panel FT51 user's manual | PDF / 9 MB |
| Linux Images | Version (Date) | Download |
|---|---|---|
| V6.0 LX Upgrade PFT51 | EXE / 229 MB | |
| V6.0 LX Upgrade PFT51 ZIP | ZIP / 233 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 2D/3D files DXF/STP 6PFT51.156C-10B | ZIP / 1 MB |