General information
Controller
Terminal
| Processor | |
| Type | ARM Cortex-A9 |
| Clock frequency | 2x 800 MHz |
| L1 cache | |
| Data code | 32 kB |
| Program code | 32 kB |
| L2 cache | 512 kB |
| DRAM | 1 GB |
| Application memory | |
| Type | 2 GB eMMC flash memory |
| Data retention | 10 years |
| Writable data amount | |
| Guaranteed | 40 TB |
| Results for 5 years | 21.9 GB/day |
| Guaranteed erase/write cycles | 20,000 |
| Error-correcting code (ECC) | Yes |
Display
Interfaces
Electrical properties
Operating conditions
| Permissible mounting orientations | |
| Standard mounting orientation | Vertical |
| Inclination | ±25° |
| Rotation | In 90° increments (portrait/landscape) |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | Front: IP55, Back: IP20 |
Ambient conditions
| Temperature | |
| Operation | -20 to 60°C |
| Storage | -20 to 80°C |
| Transport | -20 to 80°C |
| Relative humidity | See temperature/humidity diagram. |
Mechanical properties
| Front | |
| Design | Black |
| Dimensions | |
| Width | 197 mm |
| Height | 140 mm |
| Depth | 42.2 mm |
| Weight | 1.13 kg |
Material number:
4PPC50.0702-10BDescription:
Power Panel C50, 7.0", glass front, controller with mapp View HMI unit. CPU and memory of the controller: 766 MHz (ARM Cortex-A9), 512 MB DRAM, 64 kB FRAM, 2 GB onboard flash drive. CPU and memory of the terminal: 800 MHz (ARM Cortex-A9), 1 GB DRAM. Display and touch screen: 7.0", 800 x 480 (WVGA) resolution, projected capacitive touch screen, multi-touch support, glass front with black frame, landscape and portrait format configurable with software. Interfaces: 1x POWERLINK, 1x Ethernet 10/100 Mbit/s, 1x X2X Link, 2x USB 2.0.
Included in delivery
Terminal blocks
| 0TB5104.2110-01 | Accessory terminal block, 4-pin (2.5), cage clamp terminal block 0.5 mm² |
| 0TB6102.2110-01 | Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm² |
Optional Accessories
Other
| 6ACCRPP3.0000-000 | Installation kit for Power Panel C-Series variants: 9x retaining clip with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block, 1x 4-pin cage clamp terminal block, 1x 6-pin cage clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website. |
Terminal blocks
| 0TB6102.2010-01 | Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm² |
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
| 5MMUSB.4096-01 | USB 2.0 flash drive 4096 MB B&R |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.7 HW Upgrade (4PPC50.0702-10B) | EXE / 913 KB | |
| V6.0 HW Upgrade (4PPC50.0702-10B) | EXE / 928 KB |
| Certificates | Version (Date) | Download |
|---|---|---|
| UL61010-1 Certificate of Compliance C30, C50, T50 Series | PDF / 230 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Installation- / EMC-Guide | PDF / 20 MB | |
| Power Panel C50 user's manual | PDF / 3 MB |
| Linux Images | Version (Date) | Download |
|---|---|---|
| V4.7 LX Upgrade PPC50 | EXE / 187 MB | |
| V4.7 LX Upgrade PPC50 ZIP | ZIP / 187 MB | |
| V6.0 LX Upgrade PPC50 | EXE / 187 MB | |
| V6.0 LX Upgrade PPC50 ZIP | ZIP / 187 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 4PPC50.0702-10X | ZIP / 5 MB |