Mechanical properties
| Dimensions | |
| Width | 300 mm |
| Height | 230 mm |
| Depth | 6 mm |
| Installation |
Dimensions of the installation cutout 257 x 176 mm Can be used for: 4PPC50.101E-xxx 6PPT50.101E-xxx Please check the installation dimensions of the device. |
Material number:
ETAL100.0610-1Description:
- ETAL100.0610-1 - T50-Series module rack 10 inch
- Module rack without hardware
- Installing a T50-Series panel
- Cutout dimensions: 257 mm x 176 mm
| Certificates | Version (Date) | Download |
|---|---|---|
| EU Declaration of conformity ETA Light System | PDF / 93 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel T50 user's manual | PDF / 17 MB | |
| User´s manual ETAL100.0610-1 | PDF / 672 KB |