General information
Status display Green LED (DC OK), threshold value Uout > 36 V
Insulation voltages
Input - Output 6 kV DC (type test)
3.1 kV DC (routine test)
Input - Ground 4 kV DC (type test)
3.1 kV DC (routine test)
Input - Signal 6 kV DC (type test)
3.1 kV DC (routine test)
Active DC OK switch output See section "Dry switching contact".
Connection type Push-in connection
Certifications
CE Yes
UKCA Yes
UL cULus E534663
Industrial control equipment
Input
Nominal input voltage 400 to 500 VAC
Input voltage 3x 400 to 500 VAC -20% to +10%
2x 400 to 500 VAC ±10%
Network type Star network (TN, TT, IT(PE))
Frequency 50 to 60 Hz
Inrush current <21 A
Current consumption 3x 1.5 A / 3x 1.2 A (3x 400/500 VAC)
2x 2.6 A / 2x 2.1 A (2x 400/500 VAC)
I2t <0.94 A2s
Power failure bypass Typ. 34 ms (3x 400 VAC)
Typ. 34 ms (3x 480 VAC)
Leakage current to PE <3.5 mA
Protective circuit Varistor transient protection
Internal fuse 6.3 A
Required line fuse for device and line protection See section "Input protection".
Output
Nominal voltage 48 VDC
Output power 960 W / Max. 1440 W (5 s)
Output voltage 40 to 56 VDC
Output current 20 A / Max. 30 A (5 s)
Setting range for output voltage 40 to 56 VDC
Control deviation <0.1% (input voltage change ±10%)
<3% (load change, dynamic)
<1% (load change, static)
Rise time ≤1 s (UOUT (10 to 90%))
Residual ripple Typ. 50 mVSS
Can be connected in parallel Yes, for increased efficiency and redundancy
Can be connected in series Yes, for increased output voltage (observe SELV limit)
Overvoltage protection ≤60 VDC (on the output (OVP))
Protective functions Short-circuit protection
Feedback voltage resistance ≤60 VDC
Efficiency, reliability
Efficiency Typ. 96.1% (3x 400 VAC)
Typ. 96.3% (3x 480 VAC)
MTBF 3x 480 VAC / >1,100,000 h (25°C)
3x 480 VAC / >660,000 h (40°C)
3x 480 VAC / >270,000 h (60°C)
Power dissipation
Rated load <43.21 W (3x 400 VAC)
<35.65 W (3x 480 VAC)
No-load operation <0.3 W (3x 400 VAC)
<0.26 W (3x 480 VAC)
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
Maximum 5000 m
Flammability class V0
Ventilation/Cooling Normal convection, no fan required
Degree of protection per EN 60529 IP20
Protection class I
Ambient conditions
Temperature
Operation -25 to 70°C
Derating See section "Derating".
Starting temperature -40°C
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Max. 95%, non-condensing
Vibration
Operation 10 to 50 Hz, amplitude ±0.2 mm
50 to 150 Hz, 2.3 g, 90 min, per IEC 60068-2-6
Shock
Operation 18 ms, 30 g, in each direction, per IEC 60068-2-27
Pollution degree 2
Climate category 3K3, per EN 60721
Overvoltage category III (≤2000 m) / II (≤5000 m), per EN 61010-1
III (≤2000 m) / II (≤5000 m), per EN 61010-2-201
II (≤ 2000 m) / II (≤ 5000 m), per EN 62368-1
Mechanical properties
Housing
Material Aluminum sheet, plastic cover PA
Coating No protective coating
Installation Easy top-hat rail installation (NS 35 rails, EN 60715)
Dimensions
Width 90 mm
Height 135 mm
Depth 167 mm
Weight 1938 g
Material number:
0PS3201.3
Description:
  • Minimum space requirement in the control cabinet due to a thin design
  • Robust and reliable thanks to dynamic boost with a strong output characteristic curve for starting heavy loads
  • Optical and preventive function monitoring with three-color LED and dry switching contact
  • Easy handling due to push-in connections, label fields, wire stripping mark and tamper-resistant setup
  • Can be connected in parallel for increased power and redundancy
  • Temperature range: -25°C to +70°C
  • Worldwide use thanks to AC and DC wide-range input
  • International certification package
48 VDC power supply unit, 3-phase, 20 A, input 400 to 500 VAC, wide range, thin design, top-hat rail installation
Certificates Version (Date) Download
EU Declaration Power supplies PDF / 309 KB
UK Declaration 0PSxxx1.3 PDF / 267 KB
Documentation Version (Date) Download
Data sheet 0PS3201.3 PDF / 5 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
0PS3201.3 Macro EPLAN P8 2026 EDZ / 74 KB
0PS3201.3 Macro EPLAN P8 2026 EDZ / 36 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D STP file 0PS3201.3 ZIP / 465 KB

Please choose country and language

B&R Logo