General information
Cable construction
Connector
| Type | 2x RJ45, male |
| Mating cycles | Min. 750 |
| Contacts | 8 |
Electrical properties
| Operating voltage | ≤125 V |
| Conductor resistance | ≤75 Ω/km |
| Wave impedance | 100 ±5 Ω (at 100 MHz) |
| Transfer properties | Category 7 / Class F up to 600 MHz per ISO/IEC 11801 (EN 50173-1), ISO/IEC 24702 (EN 50173-3) |
| Insulation resistance | ≥5 GΩ/km |
Operating conditions
| Pollution degree per EN 61131-2 | Pollution degree 2 |
| Flame-retardant | IEC 60332-1-2 |
| Oil and hydrolysis resistance | EN 60811-2-1 (90°C / 7x24 h) |
| Degree of protection per EN 60529 | |
| Cables | IP20 |
| RJ45 connector | IP20, only when properly connected |
Ambient conditions
| Temperature | |
| Storage | -40 to 70°C |
| Fixed installation | -40 to 70°C |
| Flexible installation | -10 to 50°C |
Mechanical properties
| Dimensions | |
| Length | 75 m |
| Diameter | 8.3 mm |
| Bend radius | |
| Fixed installation | ≥4x diameter |
| Flexible installation | ≥8x diameter |
| Weight | 5760 g |
| Tension | |
| In operation | ≤110 N |
| During installation | ≤110 N |
Material number:
5CASD3.0750-00Description:
SDL3/SDL4/FT5x cable - 75 m - FT5x including Power over Ethernet