9A0100.17

General information
Battery
Type Hawker Cyclon 12 V 4.5 Ah
Service life Up to 15 years
Variant Single cell (VRLA)
Service interval during storage Charge 1 time every 6 months
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Electrical properties
Nominal voltage 12 V
Capacity 4.5 Ah
Battery charging data
Charging current Typ. 2.88 A
Ambient conditions
Temperature
Operation -40 to 80°C
Storage -65 to 80°C
Transport -65 to 80°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Dimensions
Width 38 mm
Length 205 mm
Height 102 mm
Weight Approx. 3600 g
Material number:
9A0100.17
Description:
UPS battery compartment type C (replacement part), 2x 12 V, 4.5 Ah, for battery unit 9A0100.16
Documentation Version (Date) Download
Material Safety Data Sheet PDF / 381 KB
UPS User's Manual PDF / 9 MB

Please choose country and language

B&R Logo