Terminal block
| Connection cross section | |
| AWG wire | 24 to 10 AWG |
| Wire end sleeves with plastic covering | 0.25 to 4 mm² |
| Single-wire | 0.2 to 10 mm² |
| Fine-stranded wires | 0.2 to 6 mm² |
| With wire end sleeve | 0.25 to 6 mm² |
| Note |
Label 4: PE W V U Coding G: 0110 1-row |
| Number of pins | 4 |
| Type of terminal block | Screw clamp terminal block variant |
| Cable type | Only copper wires (no aluminum wires!) |
| Coding | G |
| Pitch | 7.62 mm |
| Tightening torque | 0.7 to 0.8 Nm |
Electrical properties
| Nominal voltage | 600 V (UL) |
| Nominal current | 41 A (UL) |
Material number:
8TB3104.204G-10Description:
4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 4: PE W V U, coding G: 0110