8KSJ86.ee030ff00-0

Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 3
Nominal torque Mn [Nm] 305
Nominal power PN [W] 95819
Nominal current IN [A] 175
Stall torque M0 [Nm] 360
Stall current I0 [A] 205
Maximum torque Mmax [Nm] 665
Maximum current Imax [A] 425
Maximum speed nmax [rpm] 4300
Torque constant KT [Nm/A] 1.83
Voltage constant KE [V/1000 rpm] 118
Stator resistance R2ph [Ω] 0.038
Stator inductance L2ph [mH] 1.53
Electrical time constant tel [ms] 39.5
Thermal time constant ttherm [min] 13
Moment of inertia J [kgcm2] 840
Weight without brake m [kg] 140
Holding brake
Holding torque of brake MBr [Nm] 200
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 0
Recommendations
Cross section for B&R motor cables [mm2] 0
Connector type Terminal box
Material number:
8KSJ86.ee030ff00-0
Description:
Synchronous motor, external cooling; water cooled, flange mounting, B-side foot mounting possible; size 8, length 6, nominal speed 3000 rpm;
{"MotorCurrMax":"425.00","MotorCurrRated":"175.000","MotorCurrStall":"205.000","MotorPolepairs":"3","MotorSpeedMax":"4300","MotorSpeedRated":"3000","MotorStatorInductance":"1.53000","MotorStatorResistance":"0.038","MotorTorqConst":"1.830","MotorTorqMax":"665.00","MotorTorqRated":"305.000","MotorTorqStall":"360.000","MotorVoltageConst":"118.00","MotorAcoposType1":"","MotorAcoposType2":"","MotorAcoposType3":"","MotorAcoposType4":"","productId":"8KSJ86.ee030ff00-0"}
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8KS PDF / 88 KB
EU Declaration Motors Dreh-Sync PDF / 736 KB
UK Declaration Motors Dreh-Sync PDF / 138 KB
Documentation Version (Date) Download
8KS user's manual PDF / 8 MB

Please choose country and language

B&R Logo