Please choose country and language

Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 2.28
Nominal power PN [W] 1433
Nominal current IN [A] 3.09
Stall torque M0 [Nm] 3.53
Stall current I0 [A] 4.8
Maximum torque Mmax [Nm] 13.2
Maximum current Imax [A] 24
Maximum speed nmax [rpm] 6100
Torque constant KT [Nm/A] 0.74
Voltage constant KE [V/1000 rpm] 47.5
Stator resistance R2ph [Ω] 2.51
Stator inductance L2ph [mH] 9.2
Electrical time constant tel [ms] 3.7
Thermal time constant ttherm [min] 17
Moment of inertia J [kgcm2] 1.5
Weight without brake m [kg] 3.39
Holding brake
Holding torque of brake MBr [Nm] 5.3
Mass of brake [kg] 0.63
Moment of inertia of brake JBr [kgcm2] 0.068
Recommendations
ACOPOS 8Vxxxx.xx... 1090
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 8X8X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8JSA42.ee060ffgg-0
Description:
Synchronous motor, self cooling; Size 4; Length 2; Rated speed 6000 rpm;
Documentation Version (Date) Download
8JSA user's manual PDF / 6 MB

Please choose country and language

B&R Logo