General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| UL |
cULus E225616 Power conversion equipment |
Motor power
| Specified on nameplate | 30 kW (40 HP) |
Mains connection
Line-conducted and radiated emissions
| With integrated filter | |
|
Motor cable length per IEC/EN 61800-3 Cat. C2 environment 1 (public power network) |
50 m |
|
Motor cable length per IEC/EN 61800-3 Cat. C3 environment 2 (industrial power system) |
100 m |
| With add-on filter | 8I0FT100.200-1 |
| With add-on filter | |
|
Motor cable length per IEC/EN 61800-3 Cat. C1 environment 1 (public power network) |
- |
|
Motor cable length per IEC/EN 61800-3 Cat. C2 environment 1 (public power network) |
C2 level at 4 kHz with 150 m cable |
|
Motor cable length per IEC/EN 61800-3 Cat. C3 environment 2 (industrial power system) |
C3 level at 4 kHz with 300 m cable |
Motor connection
| Nominal output current | 61.5 A |
| Derating of continuous output current depending on ambient temperature | |
| At nominal clock frequency (4 kHz or 2.5 kHz with higher inverter power) | No derating (up to 50°C) |
| Other clock frequencies | The derating curves are included in the installation instructions, which can be downloaded from www.br-automation.com. |
| Derating of continuous output current depending on installation elevation | |
| Starting at 1000 m above sea level | 1%, per 100 m |
| Max. transient current for 60 s | 92.3 A |
| Max. transient current for 2 s | 92.3 A |
| Output frequency range | 0.1 to 500 Hz |
| Nominal clock frequency | 4 kHz |
| Clock frequency | |
| Min. | 2 kHz |
| Max. | 16 kHz |
| Max. motor cable length | |
| Shielded cable | 150 m |
| Non-shielded cable | 300 m |
| Motor control profiles | |
| Induction motor |
1. Voltage controlled with constant torque → Default mode 2. Voltage controlled with variable torque → Energy-saving mode, e.g. for fans and pumps 1. Current-controlled with constant torque → Default mode 1. With V/f characteristic curve for constant torque → Default mode 2. With V/f characteristic curve for constant torque (up to 6 f ranges) → Mode for individual special applications 3. With V/f characteristic curve for quadratically increasing torque → Energy-saving mode, e.g. for fans and pumps |
| Synchronous motor |
1. Voltage controlled with constant torque → Default mode 1. Current-controlled with constant torque → Default mode |
| Main protective functions of inverter |
Thermal protection against power stage overheating Protection against short circuits between motor phases, overcurrent between output phases and ground, overvoltages on the DC bus, exceeding the speed limit. Safety function for: Overvoltage and undervoltage of the mains supply, mains phase failure with 3-phase power supply |
Brake chopper
| Integrated dynamic brake transistors | Yes |
| Min. resistance value (external) | 10 Ω |
24 VDC power supply
| Input voltage | 24 VDC (min. 20.4 VDC, max. 27 VDC) |
| Current | Max. 0.8 A |
Available internal power supplies
| Output voltage 24 VDC | 24 VDC (min. 20.4 VDC, max. 27 VDC) |
| Output voltage 24 VDC | |
| Max. output current at 24 VDC | Max. 200 mA |
| Output voltage 10 VDC | 10.5 VDC ±5% |
| Output voltage 10 VDC | |
| Max. output current at 10 VDC | Max. 10 mA |
Digital inputs
| Quantity | 8 |
| Nominal voltage | 24 VDC (max. 30 VDC) |
| Input circuit | Source or sink |
| Switching threshold | |
| Low |
Source: <0.5 V Sink: >16 V |
| High |
Source: >11 V Sink: <10 V |
| Electrical isolation | |
| Input - ACOPOSinverter | Yes |
| Input - Input | No |
| Sampling time | 2 ms ±0.5 ms |
| Input impedance | 4.4 kΩ |
Safe input - STO (Safe Torque Off)
| Quantity | 2 |
| Nominal voltage | 24 VDC (max. 30 VDC) |
| Input impedance | 2.2 kΩ |
| Switching threshold | |
| Low | <5 V |
| High | >11 V |
| Electrical isolation | |
| Input - ACOPOSinverter | Yes |
| Input - Input | No |
| Input circuit | Source |
Event counters
| Quantity | 2 |
| Nominal voltage | 24 VDC (max. 30 VDC) |
| Input frequency | 0 to 30 kHz |
| Input circuit | Source |
| Sampling time | 5 ms ±1 ms |
| Switching threshold | |
| Low | <0.6 V |
| High | >2.5 V |
Analog inputs
| Quantity | 3 |
| Electrical isolation | |
| Input - Input | No |
| Input - ACOPOSinverter | Yes |
| Nonlinearity | ±0.15% |
| Basic accuracy | ±0.6% with temperature fluctuation of 60°C |
| Input | |
| Voltage | 0 to 10 VDC |
| Current | AI1: 0 to 20 mA |
| Resolution | 12-bit |
| Sampling time | 1 ms ±1 ms |
| Input impedance | |
| Voltage | 31.5 kΩ |
| Current | 250 Ω |
Digital outputs
Relay outputs
| Quantity | 3 |
| Nominal voltage | 30 VDC / 250 VAC |
| Switching current range |
Min. switching current: 5 mA at 24 VDC Max. switching current: R1: At cos φ = 1: Max. 3 A / At cos φ = 0.4: Max. 2 A R2 and R3: At cos φ = 1: Max. 5 A / At cos φ = 0.4: Max. 2 A |
| Variant | |
| Relay 1 | 1 changeover contact |
| Relay 2 | 1 normally open contact |
| Relay 3 | 1 normally open contact |
| Electrical isolation | |
| Output - ACOPOSinverter | Yes |
| Output - Output | No |
| Response time (max.) | 5 ms ±0.5 ms |
Analog outputs
| Quantity | 2 |
| Output | 0 to 10 VDC or 0 to 20 mA |
| Nonlinearity | ±0.2% |
| Basic accuracy | ±1% with temperature fluctuation of 60°C |
| Electrical isolation | |
| Output - ACOPOSinverter | Yes |
| Output - Output | No |
| Max. load impedance | |
| Voltage | 470 Ω |
| Current | 500 Ω |
| Sampling time | 5 ms ±1 ms |
| Resolution | 10-bit |
Electrical properties
| Energy efficiency (IE classification) | |
| Power dissipation relative to continuous apparent power |
IE2 (10, 25): 0.6% (3x 380 VAC), 0.5% (3x 480 VAC) IE2 (50, 25): 0.6% (3x 380 VAC), 0.5% (3x 480 VAC) IE2 (10, 50): 0.8% (3x 380 VAC), 0.7% (3x 480 VAC) IE2 (50, 50): 0.8% (3x 380 VAC), 0.7% (3x 480 VAC) IE2 (90, 50): 0.9% (3x 380 VAC), 0.7% (3x 480 VAC) IE2 (10, 100): 1.5% (3x 380 VAC), 1.3% (3x 480 VAC) IE2 (50, 100): 1.5% (3x 380 VAC), 1.2% (3x 480 VAC) IE2 (90, 100): 1.8% (3x 380 VAC), 1.4% (3x 480 VAC) |
| Nominal losses in standby mode | 31 W (3x 380 VAC), 33 W (3x 480 VAC) |
Operating conditions
| Degree of protection per EN 61800-5-1 | IP20 |
| Degree of protection per EN 60529 | IP20 |
| Relative humidity per IEC 60068-2-3 | 5 to 95%, non-condensing |
| Maximum installation elevation |
≤1000 m without derating 1000 to 4800 m with Derating |
| Max. pollution degree per IEC/EN 61800-5-1 | 2 (non-conductive pollution) |
| Ambient conditions per IEC 60721-3-3 | Class 3C3 and 3S3 |
| Operating position | Vertical mounting orientation ±10° |
Ambient conditions
| Temperature | |
| Operation |
-15 to 50°C without derating 50 to 60°C with derating |
| Storage | -40 to 70°C |
| Max. vibration resistance |
1 gn 13 to 200 Hz EN/IEC 60068-2-6 1.5 mm peak to peak 2 to 13 Hz EN/IEC 60068-2-6 |
| Max. shock resistance | 15 gn (duration = 11 ms) per EN/IEC 60721-3-3 class 3M3 |
Mechanical properties
| Dimensions | |
| Width | 213 mm |
| Height | 660 mm |
| Depth | 262 mm |
| Weight | 27.9 kg |
Material number:
8I86T403000.00-000Description:
Base device for ACOPOSinverter P86, 3x 380 to 480 V, 30 kW, EMC filter and brake chopper.
Order number - ACOPOSinverter P86:
8I86T403000.0P-200: Inverter with POWERLINK communication card
Optional Accessories
Cable and adapters
| 8I0XC001.003-1 | USB adapter cable, USB to Modbus, for ACOPOSinverter. |
| 8I0XD304.301-1 | RJ45 cable, 1 m, for remote use of the display for the ACOPOSinverter. |
| 8I0XD304.303-1 | RJ45 cable, 3 m, for remote use of the display for the ACOPOSinverter. |
| 8I0XD304.305-1 | RJ45 cable, 5 m, for remote use of the display for the ACOPOSinverter. |
| 8I0XD304.310-1 | RJ45 cable, 10 m, for remote use of the display for the ACOPOSinverter. |
Fans (spare part)
| 8I0XF086.404-1 | ACOPOSinverter P86 fan kit for size 4, power output class: 30 to 37 kW (40 to 50 HP) |
Interface modules
| 8I0IFENC.400-1 | ACOPOSinverter P86 encoder interface (digital), encoder type / signal: AB, SSI supply voltages: 5, 12, 24 VDC encoder type / signal: ENDAT supply voltages: 5, 12 VDC |
| 8I0IFENC.401-1 | ACOPOSinverter P86 encoder interface (analog), encoder type / signal: SinCos supply voltages: 5, 12, 24 VDC encoder type / signal: HIPERFACE supply voltages: 12 VDC |
| 8I0IFENC.402-1 | ACOPOSinverter P86 encoder interface, encoder type / signal: Resolver |
| 8I0IFENC.403-1 | ACOPOSinverter P86 encoder interface (HTL), encoder type / signal: AB (push-pull) supply voltages: 12, 15, 24 VDC |
Optional EMC filters
| 8I0FT100.200-1 | ACOPOSinverter additional EMC input filter 3-phase 100 A, supply voltage: 380 to 480 V, 50/60 Hz |
Optional braking resistors
| 8I0BR010.001-1 | Braking resistor ohmic value: 10 Ω continuous braking power: 3.40 kW degree of protection (IP): IP20 |
Optional push through mounting kit
| 8I0PT086.401-1 | Pass-through mounting kit for P86 size 4, power output class: 30 to 37 kW (40 to 50 HP) |
Plain text display
| 8I0FM086.400-1 | Female-to-female installation kit for ACOPOSinverter plain text display, IP43 protection |
| 8I0XD086.400-1 | Plain text display for ACOPOSinverter P86, backlight, navigation key, IP43 protection |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.3 HW Upgrade (8I86xxxxxxx.0P-2xx) | EXE / 22 MB | |
| V6.0 HW Upgrade (8I86xxxxxxx.0P-2xx) | EXE / 22 MB |
| Certificates | Version (Date) | Download |
|---|---|---|
| E225616 UL Certificate of Compliance ACOPOSinverter_Px6_Px4 | PDF / 321 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| ACOPOSinverter P86 User's Manual | PDF / 19 MB | |
| Safety Data Sheet ACOPOSinverter P86 | PDF / 1 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| ACOPOSinverter P86 CAD 2D 3D | ZIP / 19 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| Sistema (VDMA) library | ZIP / 5 KB |