General information
| Certifications | |
| CE | Yes |
| KC | Yes |
Mains connection
| Max. fault current | |
| At 200 to 240 VAC | 33 mA |
| At 380 to 480 VAC | 60 mA |
| Power dissipation | |
| At 200 to 240 VAC | 34 W |
| At 380 to 480 VAC | 14 W |
| Max. nominal voltage | 3x 480 VAC +10% |
| Nominal filter current | 72 A |
Operating conditions
Ambient conditions
| Temperature | |
| Storage | -40 to 65°C |
Mechanical properties
| Weight | 12.0 kg |
| Installation | Below or next to the inverter |
General information
| Conformity to standard | EN 133200 |
Material number:
8I0FT072.300-1Description:
72 A EMC filter for ACOPOSinverter P84 (3-phase 200-240 V, 11-15 kW and 380-480 V, 15-18.5 kW).
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/ STEP 8I0FT072.300-1 | ZIP / 408 KB |