8I0FS024.100-1

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
KC Yes
Mains connection
Power dissipation -
Max. nominal voltage 1x 240 VAC +10%
Nominal filter current 24 A
Max. fault current 30 mA
Operating conditions
Installation elevation above sea level -
Degree of protection per EN 60529 -
Max. relative humidity per IEC 60068-2-3 93%
Ambient temperature 50°C
Maximum installation elevation -
Ambient conditions
Temperature
Storage -
Mechanical properties
Weight 1.455 kg
Installation Under the frequency inverter
General information
Conformity to standard EN 133200
Material number:
8I0FS024.100-1
Description:
  • Additional EMC filters are intended to reduce line-conducted emissions from the mains supply to a level under the limits specified in IEC/EN 61800-3, category C1, C2 or C3 in environment 1 (public mains) or 2 (industrial mains) depending on the inverter power.
  • The data for determining the permitted length of the shielded motor cable can be found in the characteristics for the ACOPOSinverter S44 device under "Line-conducted and radiated emissions".
  • Additional EMC filters can only be used for TN (neutral) and TT (neutral-ground) connection types.
24 A EMC filter for ACOPOSinverter S44 (1-phase 100-120 V, 0.75 kW and 200-240 V, 1.5-2.2 kW).

Please choose country and language

B&R Logo