8I0BR008.002-1

General information
Certifications
CE Yes
UKCA Yes
Operating conditions
Rated protection of housing IP23
Ambient conditions
Temperature
Operation 0 to 50°C
Storage -25 to 70°C
Mechanical properties
Dimensions
Width 540 mm
Height 485 mm
Depth 650 mm
Weight 25.5 kg
Properties
Resistance value at 20°C 8 Ω
Average available power at 50°C 3.8 kW
Thermal protection Via drive or thermal switch at 120°C
Material number:
8I0BR008.002-1
Description:
Braking resistor ohmic value: 8 Ω continuous braking power: 3.80 kW degree of protection (IP): IP20

Please choose country and language

B&R Logo