Gearbox
| Number of gear stages | |
| Gear ratio i | 4 |
| Nominal output torque T2N [Nm] | 90 |
| Max. output torque T2max [Nm] | 144 |
| Emergency switch-off torque T2stop [Nm] | 200 |
| Idle torque [Nm] at 20°C and 3000 rpm | 2.3 |
| Max. average drive speed n1N50% [rpm] at 50% T2N and S1 | 1550 |
| Max. average drive speed n1N100% [rpm] at 100% T2N and S1 | 1200 |
| Max. drive speed n1max [rpm] | 14000 |
| Max. backlash Jt [arcmin] | 5 |
| Reduced backlash Jt [arcmin] less than | 0 |
| Torsional rigidity Ct21 [Nm/arcmin] | 6.6 |
| Tilt tension C2K [Nm/arcmin] | 0 |
| Max. breakdown torque M2Kmax [Nm] | 0 |
| Max. radial force Frmax [N] for 30,000 h | 5200 |
| Max. radial force Frmax [N] for 20,000 h | 5200 |
| Max. axial force Famax [N] for 30,000 h | 5200 |
| Max. axial force Famax [N] for 20,000 h | 5900 |
| Operating noise LPA [dB(A)] | 67 |
| Efficiency at full load ŋ [%] | 96 |
| Min. operating temperature BTempmin [°C] | -25 |
| Max. operating temperature BTempmax [°C] | 90 |
| Mounting orientation | |
| Degree of protection | |
| Weight m [kg] | 5 |
| Moment of inertia J1 [kgcm2] | 1.331 |
Material number:
8GA65-090hh004klmmDescription:
Angel PG, i = 004, 1 stage, IP 65