General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Yes |
Material number:
7DO139.70Description:
2003 digital output module, 8 outputs 12 to 24 VDC, 0.5 A, short-circuit protection, thermal overload protection, screw-in module, order 1x terminal block TB712 separately!
Mandatory Accessories
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7DO139.70 | PDF / 339 KB |