5SWWI7.1733-MUL

Operating system
Target systems
Industrial PC APC810
Chipset GM45
Edition Premium
Architecture 32-bit
Service pack SP1
Language Multilingual
Minimum size of RAM 1 GB
Minimum size of data storage medium 16 GB
Material number:
5SWWI7.1733-MUL
Description:
Microsoft OEM Windows Embedded Standard 7 Premium 32-bit, Service Pack 1, multilingual; for APC810 with GM45 chipset; order CompactFlash separately (at least 16 GB)
Optional Accessories
Windows Embedded Standard 7
5SWWI7.1900-MUL Windows Embedded Standard 7 SP1 - 32-bit - Language Pack DVD
Documentation Version (Date) Download
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB

Please choose country and language

B&R Logo