5PP5IF.FPLM-00

General information
B&R ID code 0xB4D8
Diagnostics
Data transfer Yes, using LED status indicator
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Controller
SRAM
Size 512 kB
Battery-backed Yes
Remanent variables in power failure mode 256 kB (e.g. Automation Runtime, see Automation Help)
Interfaces
POWERLINK
Quantity 2
Type Type 4
Variant 2x shielded RJ45 port (hub)
Transfer rate 100 Mbit/s
Transfer 100BASE-TX
Line length Max. 100 m between two stations (segment length)
Electrical properties
Power consumption 3 W
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Material number:
5PP5IF.FPLM-00
Description:
  • 2x POWERLINK interfaces
  • 512 kB SRAM
  • Integrated hub for efficient cabling
  • Configurable ring redundancy
  • Poll response chaining
  • Compatible with the PP500, APC511 and APC511

The 5PP5IF.FPLM-00 interface board has two POWERLINK connections and 512 kB SRAM.

Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (5PP5IF.FPLM-00) EXE / 594 KB
V4.0 HW Upgrade (5PP5IF.FPLM-00) EXE / 608 KB
Documentation Version (Date) Download
Automation PC 510 User's manual PDF / 11 MB
Automation PC 511 User's manual PDF / 16 MB
Power Panel 500 User's Manual PDF / 17 MB
SRAM Driver User's Manual PDF / 398 KB
Driver Version (Date) Download
SRAM driver (WinXP, Win7 32/64-bit, Win8 32/64-bit, Win10 64-Bit) ZIP / 10 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Panel EPLAN P8 from V2.4 EXE / 67 MB

Please choose country and language

B&R Logo