5MP7150.101E-000

General information
Support
mapp View Recommended widget class: A (see also section "Software-specific information")
Certifications
CE Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
KC Yes
Controller
Processor
Type ARM Cortex-A9 i.MX6
Clock frequency 1000 MHz
Flash 4 GB
Standard memory
RAM 1 GB DDR3
Display
Type TFT color
Diagonal 10.1"
Colors 16.7 million
Resolution WXGA, 1280 x 800 px
Contrast 800:1
Viewing angles
Horizontal Direction R = 85° / Direction L = 85°
Vertical Direction U = 85° / Direction D = 85°
Backlight
Brightness 400 cd/m²
Half-brightness time 100,000 h
Touch screen
Technology Analog, resistive
Interfaces
USB
Quantity 1
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA
Ethernet
Quantity 1
Variant RJ45, shielded
Transfer rate 10/100 Mbit/s
Max. baud rate 100 Mbit/s
Keys
System keys 22 numeric keys, cursor block
Stop button Yes (2 normally closed contacts)
Enable switch Yes (3-position button, right position)
Key switch Yes
LEDs 5
Operating system
Edition mapp View and VNC client
Architecture ARM
Language English
Preinstallation Yes
Electrical properties
Nominal voltage 24 VDC ±25% (integrated reverse polarity protection), SELV
Inrush current Max. 5.6 A (current limiting available)
Power consumption 12 W (500 mA at 24 VDC), max. 15 W (with USB load)
Max. interruption of power supply ≤10 ms
Operating conditions
Drop height 1 m to industrial floor
Flame-retardant UL 94 / V-0
Degree of protection per EN 60529 IP65
Protection class Class 3 per EN 61131-2 and EN 50178
Ambient conditions
Temperature
Operation 0 to 45°C
Storage -25 to 70°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation 5 to 8.4 Hz: 3.5 mm amplitude / 8.4 to 150 Hz: 1 g
Shock
Operation 15 g, 11 ms
Elevation
Operation Max. 2000 m
Mechanical properties
Housing
Material ABS
Front
Panel overlay
Material Polyester
Dimensions
Width 353 mm
Height 274 mm
Depth 109.5 mm (with stop button)
Weight Approx. 2000 g
Material number:
5MP7150.101E-000
Description:
  • 10.1" TFT WXGA color display
  • Single-touch (analog resistive)
  • Freescale i.MX6 single core 1 GHz
  • 22 system keys
  • Stop button
  • 3-position enable switch
  • Key switch
Mobile Panel 7100 10.1" WXGA TFT - 1280 x 800 pixels - Single-touch (analog resistive) - Cortex-A9 processor - For mapp View and VNC - 1x Ethernet 10/100, 1x USB 2.0 - 1x key switch - 1x stop button - 1x enable switch - 21x system keys, 5x LEDs
Mandatory Accessories
Attachment cables
5CAMPH.0018-40 Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 1.8 m
5CAMPH.0050-40 Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 5 m
5CAMPH.0100-40 Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 10 m
5CAMPH.0150-40 Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 15 m
5CAMPH.0200-40 Attachment cable for MP7100 and MP7200 - Push-Pull circular connector - 20 m
Control cabinet cables
5CAMPC.0020-10 Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet crossover - 2 m
5CAMPC.0020-11 Mobile Panel control cabinet cable - Push-Pull circular connector - Ethernet straight-through - 2 m
mapp View and VNC Client
5SWVIS.MP47-ENG mapp View and VNC client - English - For MP7150 - Installation (without Recovery DVD) - Only available with a new device
Optional Accessories
Accessories
4MPCBX.0000-00 Mobile Panel connection box - For cables with push-pull circular connectors
4MPCBX.0001-00 Mobile Panel small connection box - For cables with push-pull circular connectors
5ACCWB50.0000-000 Mobile Panel 7100 wall mount - For MP7150/MP7151
5CAMPB.0050-10 Mobile Panel box cable - With wire end sleeves - With connector contacts - 5 m
5CAMPB.0100-10 Mobile Panel box cable - With wire end sleeves - With connector contacts - 10 m
Automation Studio HW Upgrades Version (Date) Download
V4.2 HW Upgrade (5MP7150.101E-000) EXE / 356 KB
V4.3 HW Upgrade (5MP7150.101E-000) EXE / 543 KB
Certificates Version (Date) Download
TÜV certificate - safety function of the connection box 4MPCBX.0000-000 PDF / 665 KB
Documentation Version (Date) Download
Mobile Panel 7100 Device number key PDF / 196 KB
Mobile Panel 7100 User's manual PDF / 19 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Panel EPLAN P8 from V2.4 EXE / 67 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 5ACCWB50.0000-000 ZIP / 82 KB
3D file STEP 5MP715x.101E-xxx ZIP / 4 MB

Please choose country and language

B&R Logo