General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cULus E115267 Industrial control equipment |
Material number:
5C2001.03Description:
Provit 2000 Controller processor 80486DX5-133 MHz, 8 MB DRAM, 20 GB HD, 4 serial and 1 parallel interface, PC card slot, Dallas hardware security key, fan. Connections for CAN bus, flat display, monitor, PS/2 AT keyboard, PANELWARE keypads and external FDD. 24 VDC power supply. Note: In environments with vibrations and shock, the use of an IPC with Silicon Disk is required.
Optional Accessories
Accessories
| 5SWHMI.0000-00 | HMI Drivers & Utilities DVD |
Undefined
| MAPRV2000-F | Provit 2000 User's Manual French |
| BIOS | Version (Date) | Download |
|---|---|---|
| BIOS Upgrade IPC2001/2002 (normal mode) | ZIP / 204 KB | |
| BIOS Upgrade IPC2001/2002 (recovery mode) | ZIP / 204 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 5C2001.03 | PDF / 5 MB | |
| Provit 2000 User's Manual | PDF / 23 MB |