5AP951.1043-01

General information
B&R ID code 0x1D5C
Certifications
CE Yes
UKCA Yes
Display
Type TFT color
Diagonal 10.4" (264 mm)
Colors 262,144
Resolution VGA, 640 x 480 pixels
Contrast 300:1
Viewing angles
Horizontal Direction R = 70° / Direction L = 70°
Vertical Direction U = 40° / Direction D = 70°
Backlight
Type CCFL
Brightness 350 cd/m²
Half-brightness time 50,000 h
Filter glass
Transmittance 95%
Anti-glare coating On both sides
Touch screen
Technology -
Controller -
Transmittance -
Interfaces
USB
Quantity 2
Type USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s)
Current-carrying capacity Max. 500 mA per connection
Keys
Function keys 28 with LED (yellow)
Soft keys 10 with LED (yellow)
System keys Numeric keys, cursor block
Service life >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force
LED luminous intensity
Yellow Typ. 12 mcd
Slots
Compatible installation for PPC300 slot No
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 3.2 A
Inrush current Typ. 6 A, max. 30 A for < 300 µs
Power consumption Typ. 10 W (without LED), max. 14 W or 20 W with USB (without slot)
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 Back: IP20 (only with an inserted Automation Panel Link card)
Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water
Ambient conditions
Temperature
Operation Without Rittal housing
Mounting orientation 0°: 0 to 55°C
Mounting orientations to -45° display above: 0 to 55°C
Mounting orientations to +45° display below: 0 to 55°C

With Rittal housing
Mounting orientation 0°: 0 to 50°C
Mounting orientations to -45° display above: 0 to 45°C
Mounting orientations to +45° display below: 0 to 45°C
Storage -30 to 70°C
Transport -30 to 70°C
Vibration
Operation (continuous) 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g
Operation (occasional) 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g
Storage 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Transport 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g
Shock
Operation 15 g, 11 ms
Storage 30 g, 15 ms
Transport 30 g, 15 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Housing
Material Metal
Coating Similar to Pantone 432CV
Front
Frame Aluminum, naturally anodized
Design Gray
Panel overlay
Material Polyester
Light background color Similar to Pantone 427CV
Dark border color around display Similar to Pantone 432CV
Dark gray keys color Similar to Pantone 431CV
Orange keys color Similar to Pantone 151CV
Color slide-in labels Similar to Pantone 429CV
Gasket Flat gasket around display front
Dimensions
Width 323 mm
Height 358 mm
Depth 55 mm
Weight Approx. 3600 g
Material number:
5AP951.1043-01
Description:
  • 10.4" VGA color TFT display
  • Function keys, system keys and soft keys
  • Small installation depth
  • Fan-free operation
  • Can be upgraded using Display Link cards
Automation Panel AP951, 10.4" VGA color TFT display, 10 soft keys, 28 function keys and 20 system keys, 2 USB 2.0 interfaces, slot for Automation Panel Link, IP65 protection (front). 24 VDC.
Mandatory Accessories
Accessories
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
Display links
5DLDVI.1000-01 Automation Panel Link DVI receiver, connections for DVI-D, RS232 and USB 2.0 (type B), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
5DLSDL.1000-00 Automation Panel Link SDL Receiver, connection for SDL In, transfer of display data, touch screen, USB 1.1, matrix keys and, service data, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
5DLSDL.1000-01 Automation Panel Link SDL transceiver, connections for SDL In and SDL Out, transfer of display data, touch screen, USB 1.1, matrix keys and, service data, 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Optional Accessories
Accessories
5AC900.104X-03 Slide-in label template 10.4" for Automation Panel 5AP951.1043-01 and 5AP981.1043-01, for 1 device.
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5AP951.1043-01) EXE / 267 KB
Documentation Version (Date) Download
Automation Panel 900 User's Manual PDF / 30 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APx00 EPLAN P8 from V2.4 EXE / 47 MB
M-CAD (Mechan. Templates) Version (Date) Download
Dimensions pdf 5AP951.1043-01, 5AP981.1043-01 PDF / 319 KB
Legend Strips template for 5AC900.104X-03 ZIP / 129 KB

Please choose country and language

B&R Logo