General information
| B&R ID code | 0x2087 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
| UL |
cULus E115267 Industrial control equipment |
Display
Keys
| Function keys | 40 with LED (yellow) |
| Soft keys | No |
| System keys | No |
| Service life | >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force |
| LED luminous intensity | |
| yellow | Typ. 60 mcd |
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Nominal current | 3.2 A |
| Inrush current | Typ. 5 A, max. 30 A for < 300 μs |
| Power consumption | Typ. 27 W, max. 36 W |
| Emergency switch-off circuit loop resistance | Max. 5.5 Ω |
Operating conditions
| Degree of protection per EN 60529 | All sides: IP65, protected against dust and hose-directed water |
Ambient conditions
Mechanical properties
Material number:
5AP880.1505-00Description:
- Automation Panel AP880
- Support arm mounting for optimal ergonomics
- 15" XGA color TFT display with touch screen (resistive)
- 40 function keys
- Connection for Smart Display Link
- IP65 protection (with flange)
- 24 VDC
Further information:
Mandatory Accessories
Power supply cables
| 5CAPWR.0018-20 | Power supply cable for Automation Panel 800, 1.8 m. |
| 5CAPWR.0050-20 | Power supply cable for Automation Panel 800, 5 m. |
| 5CAPWR.0100-20 | Power supply cable for Automation Panel 800, 10 m. |
| 5CAPWR.0150-20 | Power supply cable for Automation Panel 800, 15 m. |
| 5CAPWR.0200-20 | Power supply cable for Automation Panel 800, 20 m. |
| 5CAPWR.0250-20 | Power supply cable for Automation Panel 800, 25 m. |
| 5CAPWR.0300-20 | Power supply cable for Automation Panel 800, 30 m. |
| 5CAPWR.0400-20 | Power supply cable for Automation Panel 800, 40 m. |
Optional Accessories
Connectors
| 5AC800.CON1-00 | Straight connector for installing keypad extensions on Automation Panel 800. |
| 5AC800.CON2-00 | Angled connector, 60 degrees for installing keypad extensions on Automation Panel 800. |
| 5AC800.COV1-00 | Extension cover for Automation Panel 800. |
| 5AC800.COV2-00 | Extension cover USB for Automation Panel 800. |
Flanges
| 5AC800.FLG1-00 | Flange for Automation Panel 800 and standard swing arm systems (e.g. Rittal CP-S). |
Keypad attachments
| 5AC800.EXT1-00 | Keypad extension keyboard for Automation Panel 800, USB interface, IP65 protection. |
| 5AC800.EXT2-00 | Keypad expansion (left) for Automation Panel 800, 20 function keys and 20 system keys, IP65 protection. |
| 5AC800.EXT2-01 | Keypad expansion (right) for Automation Panel 800, 20 function keys and 20 system keys, IP65 protection. |
| 5AC800.EXT3-00 | Expansion unit (left) for Automation Panel 800, 16 function keys, 8 illuminated ring keys IP65 protection. |
| 5AC800.EXT3-01 | Expansion unit (right) for Automation Panel 800, 16 function keys, 8 illuminated ring keys IP65 protection. |
| 5AC800.EXT3-02 | Expansion unit (left) for Automation Panel 800, 4 function keys, 12 illuminated ring keys, emergency switch-off, key switch, IP65 protection. |
| 5AC800.EXT3-03 | Expansion unit (right) for Automation Panel 800, 4 function keys, 12 illuminated ring keys, emergency switch-off, key switch, IP65 protection. |
| 5AC800.EXT3-04 | Expansion unit (left) for Automation Panel 800, 12 function keys, 8 illuminated ring keys, emergency switch-off, key switch, IP65 protection. |
| 5AC800.EXT3-05 | Expansion unit (right) for Automation Panel 800, 12 function keys, 8 illuminated ring keys, emergency switch-off, key switch, IP65 protection. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (5AP880.1505-00) | EXE / 543 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 800 User's Manual | PDF / 10 MB | |
| KCF Editor User's manual | PDF / 320 KB | |
| Key Editor help | ZIP / 8 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5AP880.1505-00 | ZIP / 2 MB | |
| Dimensions pdf 5AP880.1505-00 | PDF / 64 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| KCF Editor | ZIP / 25 MB | |
| Key Editor | ZIP / 46 MB |