General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
| UL |
cULus E115267 Industrial control equipment |
| LEDs | No |
Keys
| LED luminous intensity | |
| yellow | 60 mcd |
| Function keys | 20 with LED (yellow) |
| Soft keys | No |
| System keys | Numeric keys, cursor block |
| Illuminated ring keys | No |
| Emergency switch-off | No |
| Key switch | No |
Electrical properties
| Power consumption | Max. 1 W |
| Emergency switch-off circuit loop resistance | Max. 1 Ω |
Operating conditions
| Degree of protection per EN 60529 | All sides: IP65, protected against dust and hose-directed water |
Ambient conditions
Mechanical properties
Material number:
5AC800.EXT2-00Description:
- AP800 keypad extension (left)
- 20 function keys
- 20 system keys
- IP65 protection
The keyboard expansion is equipped with 20 function keys and 20 system keys and can be mounted on the left side of the Automation Panel 800.
Optional Accessories
Accessories
| 5AC800.EXTX-00 | Slide-in label template for Automation Panel 800 extension units 5AC800.EXT2-00 and 5AC800.EXT2-01, for 3 devices. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (5AC800.EXT2-00) | EXE / 897 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation Panel 800 User's Manual | PDF / 10 MB | |
| KCF Editor User's manual | PDF / 320 KB | |
| Key Editor help | ZIP / 8 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APx00 EPLAN P8 from V2.4 | EXE / 47 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5AC800.EXT2-00 | ZIP / 705 KB | |
| Abmessungen pdf 5AC800.EXT2-00 | PDF / 72 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| KCF Editor | ZIP / 18 MB | |
| Key Editor | ZIP / 46 MB |