5ACPCI.RAIC-03

General information
Number of hard disks 2
Certifications
CE Yes
UKCA Yes
EAC Product family certification
Controller
Type SiI 3512 SATA link
Specification Serial ATA 1.0
Data transfer rate Max. 1.5 Gbit/s (150 MB/s)
RAID level Supports RAID 0, 1
BIOS extension ROM requirements Approx. 32 kB
Hard disk
Capacity 160 GB
Number of heads 3
Number of sectors 312,581,808
Bytes per sector 512
Cache 8 MB
Speed 5400 rpm ±1%
Startup time Typ. 4 s (from 0 rpm to read access)
Service life 5 years
S.M.A.R.T. support Yes
Access time 5.56 ms
Supported transfer modes SATA 1.0, PIO mode 0-4, multiword DMA mode 0-2, UDMA 0-5
Data transfer rate
Internal Max. 84.6 Mbit/s
To/From host Max. 150 MB/s
Positioning time
Minimum (track to track) 1.5 ms
Nominal (read access) 12 ms
Maximum (read access) 22 ms
Electrical properties
Power consumption 0.3 A at 3.3 V (PCI bus)
1 A at 5 V (PCI bus)
Ambient conditions
Temperature
Operation -15 to 80°C
24-hour operation -15 to 80°C
Storage -40 to 95°C
Transport -40 to 95°C
Relative humidity
Operation 8 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation (continuous) 5 to 500 Hz: Max. 0.125 g, duration 1 octave per minute, no unrecoverable errors
Operation (occasional) 5 to 500 Hz: Max. 0.25 g, duration 1 octave per minute, no unrecoverable errors
Storage 5 to 500 Hz: Max. 5 g, duration 0.5 octaves per minute, no damage
Transport 5 to 500 Hz: Max. 5 g, duration 0.5 octaves per minute, no damage
Shock
Operation Max. 125 g, 2 ms, no unrecoverable errors
Storage Max. 400 g, 2 ms, no damage
Max. 450 g, 1 ms, no damage
Max. 200 g, 0.5 ms, no damage
Transport Max. 400 g, 2 ms, no damage
Max. 450 g, 1 ms, no damage
Max. 200 g, 0.5 ms, no damage
Elevation
Operation -300 to 3048 m
Storage -300 to 12192 m
Mechanical properties
Installation Permanent
Dimensions
Width 70 mm
Length 100 mm
Height 9.5 mm
Weight 350 g
Vendor information
Manufacturer Fujitsu
Manufacturer's product ID M120-ESW MHY2160BH-ESW
Material number:
5ACPCI.RAIC-03
Description:
  • SATA RAID controller
  • RAID level 0 (striped) and 1 (mirrored)
  • 2 SATA hard disk drives (suitable for 24-hour operation)
  • Only requires 1 PCI slot
  • Transfer rates up to 150 MB/s

This SATA RAID controller supports RAID level 0 and 1 and can be inserted in a PCI slot. The hard disks being used are specified for 24-hour operation and also feature an extended temperature range.

Optional Accessories
Drives
5ACPCI.RAIC-04 160 GB SATA hard disk replacement part for 5ACPCI.RAIC-03 note: Refer to the manual for using the hard disk.
Documentation Version (Date) Download
Automation PC 620 User manual PDF / 16 MB
Driver Version (Date) Download
PCI SATA RAID driver 5ACPCI.RAIC-01, -03, -05, -06 (Win7 32-bit) ZIP / 163 KB
PCI SATA RAID driver 5ACPCI.RAIC-01, -03, -05, -06 (Win7 64-bit) ZIP / 176 KB
PCI SATA RAID driver 5ACPCI.RAIC-01, -03, -05, -06 (WinXP) ZIP / 163 KB
SATA RAID 5ACPCI.RAIC-01, -03, -05, -06 tool (Win7 32-bit) ZIP / 12 MB
SATA RAID 5ACPCI.RAIC-01, -03, -05, -06 tool (Win7 64-bit) ZIP / 12 MB
Tools / Utilities / Examples Version (Date) Download
.Net SATA RAID utility 5ACPCI.RAIC-01, -03, -05, -06 (WinXP) ZIP / 33 MB

Please choose country and language

B&R Logo