5AC700.HS01-00

General information
Suitable for CPU boards 5PC600.E815-00
5PC600.E815-02
5PC600.E815-03
Certifications
CE Yes
UKCA Yes
Mechanical properties
Material Black aluminum front
Dimensions
Width 250 mm
Height 208 mm
Depth 12.8 mm
Weight 1450 g
Material number:
5AC700.HS01-00
Description:
Panel PC heat sink for CPU boards with Celeron 3 400 MHz, Celeron 3 733 MHz, Celeron 3 1000 MHz.
Documentation Version (Date) Download
Panel PC 700 User Manual PDF / 13 MB

Please choose country and language

B&R Logo