4PPC30.0702-21B

General information
B&R ID code 0xE97F
Cooling Passive
Power button No
Reset button Yes
Status indicators Supply voltage OK, operating state, module status, Ethernet, CAN Rx/Tx
Buzzer Yes
Support
Controller redundancy No
ACOPOS support No
Visual Components support Yes
Safety support No
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
EAC Yes
Controller
Bootloader Automation Runtime
Hardware Rev. ≥B1: AR B4.09
Hardware Rev. <B1: AR U4.08
Real-time clock Nonvolatile, resolution 1 s, -10 to 10 ppm accuracy at 25°C
FPU Yes
Processor
Type ARM Cortex-A8
Clock frequency 1 GHz
L1 cache
Data code 24 kB
Program code 32 kB
L2 cache 256 kB
Mode/Node switches No
Remanent variables 8 kB FRAM, retention >10 years
DRAM 256 MB
Shortest task class cycle time 1 ms
Typical instruction cycle time 0.01 μs
Application memory
Type 512 MB flash memory
Data retention 10 years
Writable data amount
Guaranteed 40 TB
Results for 5 years 21.9 GB/day
Guaranteed erase/write cycles 20,000
Error-correcting code (ECC) Yes
Storage health data support Yes, AR 4.90 and later
Temperature cutoff No
Display
Type TFT color
Diagonal 7.0"
Colors 16.7 million (RGB, 8 bits per channel)
Resolution WVGA, 800 x 480 pixels
Contrast Rev. ≥ D0: Typ. 550:1
Rev. < D0: Typ. 600:1
Viewing angles
Horizontal Direction L / Direction R = Typ. 70°
Vertical Revision ≥ D0: Direction U / Direction D = Typ. 50°
Revision < D0: Direction U / Direction D = Typ. 60°
Backlight
Type LED
Brightness Typ. 500 cd/m²
Half-brightness time 50,000 h
Touch screen
Type AMT
Technology Analog resistive
Controller B&R, 12-bit
Transmittance 80% ±3%
Screen rotation Yes
Interfaces
Interface IF1
Type USB 2.0
Variant Type A
Current-carrying capacity 0.49 A
Interface IF2
Type USB 2.0
Variant Type A
Current-carrying capacity 0.49 A
Interface IF3
Type Ethernet
Variant 1x RJ45 shielded
Line length Max. 100 m between 2 nodes (segment length)
Max. transfer rate 10/100 Mbit/s
Transfer
Physical layer 10BASE-T/100BASE-TX
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF4
Type CAN bus
Variant 3 pins of the 6-pin multipoint connector
Max. distance 1000 m
Max. transfer rate
Bus length ≤25 m 1 Mbit/s
Bus length ≤60 m 500 kbit/s
Bus length ≤200 m 250 kbit/s
Bus length ≤1000 m 50 kbit/s
Bus terminating resistor 120 Ω, switchable using software
Interface IF6
Type CAN bus
Variant 3 pins of the 6-pin multipoint connector
Max. distance 1000 m
Max. transfer rate
Bus length ≤25 m 1 Mbit/s
Bus length ≤60 m 500 kbit/s
Bus length ≤200 m 250 kbit/s
Bus length ≤1000 m 50 kbit/s
Terminating resistor 120 Ω, switchable using software
Electrical properties
Nominal voltage 24 VDC -15% / +20%
Power consumption Typ. 6 W / Max. 12.5 W
Fuse 3 A slow-blow, internal
Reverse polarity protection Yes
Electrical isolation Ethernet (IF3) to other interfaces and to device
Operating conditions
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 Front: IP65, Back: IP20
Degree of protection per UL 50 Front: Type 4X indoor use only
Ambient conditions
Temperature
Operation -20 to 60°C
Storage -25 to 70°C
Transport -25 to 70°C
Relative humidity 5 to 95%, non-condensing
Mechanical properties
Front
Design Anthracite gray pinstripe
Dimensions
Width 197 mm
Height 140 mm
Depth 47.8 mm
Weight 0.6 kg
Material number:
4PPC30.0702-21B
Description:
Power Panel C30, 7.0", landscape format, fieldbus interfaces: 2x CAN bus. CPU and memory: 1 GHz (ARM Cortex-A8), 256 MB DDRAM, 8 kB FRAM, 512 MB onboard flash drive. Display and touch screen: 7.0", 800 x 480 (WVGA) resolution, analog resistive touch screen, landscape format, anthracite gray pinstripe. Interfaces: 1x Ethernet 10/100 Mbit/s, 2x USB 2.0, 2x CAN bus.
Further information:

B&R Panel Designer

Included in delivery
Terminal blocks
0TB5106.2110-01 Accessory terminal block, 6-pin (2.5), cage clamp terminal block 0.5 mm²
0TB6102.2110-01 Accessory terminal block, 2-pin (3.81), cage clamp terminal block 1.5 mm²
Optional Accessories
Accessories
9A0013.01 Stylus pen for resistive touch screen
Other
6ACCRPP3.0000-000 Installation kit for Power Panel C-Series variants: 9x retaining clip with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block, 1x 4-pin cage clamp terminal block, 1x 6-pin cage clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website.
Terminal blocks
0TB6102.2010-01 Accessory terminal block, 2-pin (3.81), screw clamp terminal block 1.5 mm²
USB accessories
5MMUSB.2048-01 USB 2.0 flash drive 2048 MB B&R
5MMUSB.4096-01 USB 2.0 flash drive 4096 MB B&R
Automation Studio HW Upgrades Version (Date) Download
V4.2 HW Upgrade (4PPC30.0702-21B) EXE / 5 MB
Certificates Version (Date) Download
UL61010-1 Certificate of Compliance C30, C50, T50 Series PDF / 230 KB
UL61010-1 Certificate of Compliance C70, T30 Series PDF / 336 KB
Documentation Version (Date) Download
Installation- / EMC-Guide PDF / 20 MB
Power Panel C30 Model number key PDF / 121 KB
Power Panel C30 user's manual PDF / 2 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 4.0.0 (4PPC30.0702-21B) EXE / 809 KB
Makro-/Artikeldaten 4.0.0 (4PPC30.0702-21B) EXE / 809 KB
Panel EPLAN P8 from V2.4 EXE / 67 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D files DXF/STEP: Power Panel C30 7.0" landscape ZIP / 4 MB

Please choose country and language

B&R Logo