Short description
| I/O module | 2 counter channels, 2 analog outputs |
General information
| Status indicators | Counter up/down, referencing, equipotential bonding current between analog outputs |
| Diagnostics | |
| Compensation current | Yes, using LED status indicator and software |
| Homing | Yes, using LED status indicator and software |
| Power consumption | |
| 24 VDC | 3.5 W |
| 5 VDC | 1.5 W |
| Total | 5.0 W |
| Electrical isolation | |
| Output - Output | No |
| Output - Encoder | Yes |
| Output - PLC | Yes |
| Encoder - Encoder | No |
| Encoder - PLC | Yes |
| Certifications | |
| CE | Yes |
| UL |
cULus E115267 Industrial control equipment |
Counter channels
| Variant | Two 9-pin female DSUB connectors |
| Evaluation | 1x, 2x, 4x |
| Operating modes | Incremental or up/down counter configurable using software |
| Input filter | 2 times configurable using software |
| Input frequency | Max. 100 kHz |
| Encoder inputs | Symmetrical and asymmetrical |
| Encoder power supply | 5 to 30 V external |
| Counter size | 32-bit |
Analog outputs
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | 8-pole terminal block is included in delivery. |
| Dimensions | |
| Width | System 2005 single-width |
| Can be installed on | |
| Base unit | Yes |
| Expansion unit | Yes |
Material number:
3NC150.6Description:
2005 counter module, 2 inputs for incremental encoder, 32-bit, input frequency 100 kHz, encoder power supply 5 to 30 VDC, 2 analog outputs ±10 V, 12-bit, 8-pin terminal block included in delivery!
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3NC150.6 | PDF / 845 KB |