General information
Certifications | |
CE | |
UL |
Material number:
2DI825.6Description:
2010 digital input module 8 Namur Inputs, 12V, 12mA electronically isolated intrinsically safe Order terminal block 1 x TB120 separately!
Optional Accessories
Undefined
2TB120.9 | 2010 terminal block, 20 pin Screw clamp |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V2.6 HW Upgrade (2DI825.6) | EXE / 404 KB | |
V3.0 HW Upgrade (2DI825.6) | EXE / 404 KB |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 2DI825.6 | PDF / 135 KB |