General information
Certifications | |
CE | |
UL |
Material number:
2DI400.6Description:
2010 digital input module 32 inputs 24 VDC, 10 msec, sink/source 8 electrically isolated input groups 8 Change-of-State inputs 4 counter inputs, 100 kHz Gating or duration measurement Order terminal block 1 x TB140 separately!
Optional Accessories
Undefined
2TB140.9 | 2010 terminal block, 40 pin Screw clamp |
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 2DI400.6 | PDF / 136 KB |